IESNA:LM-63-2002 
[TEST]P1057905
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-55 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDR-S290D850-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 2 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]717
TILT=NONE
1 -1 1 37 5 1 1 0.145833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
440.1 434.4 425 413.1 398.9 383.3 366.3 348.3 329.4 309
288.7 267.8 246.6 225.7 204.4 181.7 160 138.2 118.3 102.7
92.3 83.8 75.2 66.7 59.6 52.1 45.9 39.8 34.1 28.9
24.1 19.4 15.1 11.4 7.6 3.8 0
440.1 441.5 433 421.2 407.9 393.3 375.7 357.3 337.9 318.5
298.1 277.3 256.5 235.7 214.8 193.6 173.2 152.9 133 115
100.8 90.9 82.8 75.2 68.1 61.5 54.4 48.3 42.1 35.5
29.8 24.1 19.4 14.7 9.9 6.6 0
440.1 436.8 430.6 422.1 409.3 395.1 380 363.9 346.4 326.5
305.7 284.9 264.1 244.2 223.8 204.9 186.9 169.9 152.9 136.3
119.7 104.1 90.9 79.5 70 61.5 53 45.9 39.3 33.6
27.4 22.2 17 12.8 9 5.7 0
440.1 437.3 434.4 427.8 417.9 407.5 395.6 378.1 359.2 339.3
319.4 299.6 280.6 261.7 243.2 224.3 204.9 185 166.1 147.2
128.2 109.8 91.3 76.2 66.7 58.2 50.2 43.1 36.4 30.3
24.6 19.9 15.1 10.9 7.1 4.7 0
440.1 438.2 438.7 433 425.4 417.4 406 389.9 372.4 354.5
336.9 318.5 300.5 282.5 264.1 244.7 222.9 201.6 179.8 159.5
137.2 114.5 90.4 78.1 68.6 59.2 50.6 43.1 36.4 29.8
24.1 18.9 14.2 9.9 6.2 3.8 0
